Lighting management switch sensors 1 output048807
Product Features
- PIR ceiling switch sensor 360°
- vacancy & occupancy mode (push-button override or mobile configurator)
- automatic terminal connection
Main Features
- Fixed directly to a false ceiling with mounting claws (provided) or installed in Batibox flush-mounting box
- with depth of 50 mm
- Detection field 45 m²
- Ø 8 m
- Optimum distance between 2 detectors: 6 m
- Consumption 0.4 W on standby
- All load 8.5 A - 240 V